Part Number:
855104
|
Filtering Technology:
SAW
|
Center Frequency:
499.25 MHz
|
Bandwidth:
1 MHz
|
Insertion Loss TYP:
9 dB
|
Package:
SMT
|
Length:
9 mm
|
Width:
7 mm
|
Height:
1.98 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |