Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint 855035 is a high-performance IF SAW filter with a center frequency of 140 MHz and a 1dB bandwidth of 0.47 MHz. It features low loss with excellent attenuation, and is designed to be used with a single ended input and output. The device is RoHS compliant and lead-free.

Features:
  • Typical 1dB bandwidth of 0.47 MHz
  • Low loss
  • High attenuation
  • Single-ended operation
  • Ceramic Surface Mount Package (SMP)
  • Small size
  • Dimensions: 19.00 x 6.50 x 1.75 mm
  • Hermetically sealed
  • RoHS compliant, lead-free
  • Part Number:
    855035
    Filtering Technology:
    SAW
    Center Frequency:
    140 MHz
    Bandwidth:
    0.35 MHz
    No Content Available

    Technical Inquiry Request for 855035 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 855035 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices