Part Number:
854733-1
|
Filtering Technology:
SAW
|
Center Frequency:
114.99 MHz
|
Bandwidth:
1.4 MHz
|
Insertion Loss TYP:
25 dB
|
Package:
THRU-HOLE
|
Length:
24.6 mm
|
Width:
12.6 mm
|
Height:
4.8 mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |