Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • Standard 70 MHz family - low loss
  • Typical 3 dB bandwidth of 20 MHz
  • Low loss
  • High attenuation
  • Single-ended operation
  • Ceramic Surface Mount Package (SMP)
  • Small size
  • Part Number:
    854670
    Filtering Technology:
    SAW
    Center Frequency:
    70 MHz
    Bandwidth:
    20 MHz
    Insertion Loss TYP:
    15 dB
    Package:
    SMT
    Length:
    13.3 mm
    Width:
    6.5 mm
    Height:
    1.98 mm
    No Content Available

    Technical Inquiry Request for 854670 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 854670 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    163
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices