Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
854664
Filtering Technology:
SAW
Center Frequency:
70 MHz
Bandwidth:
9 MHz
Insertion Loss TYP:
10.5 dB
Package:
SMT
Length:
13.3 mm
Width:
6.5 mm
Height:
1.98 mm
No Content Available

Technical Inquiry Request for 854664 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 854664 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices