Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • Usable bandwidth of 4.0 MHz
  • Typical 3 dB bandwidth of 4.45 MHz
  • Low loss
  • High attenuation
  • Single-ended operation, 50 Ohm
  • Ceramic Surface Mount Package (SMP)
  • Hermetic
  • Part Number:
    854658
    Filtering Technology:
    SAW
    Center Frequency:
    70 MHz
    Bandwidth:
    4 MHz
    Insertion Loss TYP:
    7.5 dB
    Package:
    SMT
    Length:
    13.3 mm
    Width:
    6.5 mm
    Height:
    1.98 mm
    No Content Available

    Technical Inquiry Request for 854658 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 854658 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices