Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint 854565 is a high-performance IF SAW filter with a center frequency of 350 MHz and a 1 dB bandwidth of 1.2 MHz. It features low loss with excellent attenuation, and is designed to be used with a single ended input and output. The device is RoHS compliant and lead-free.

Features:
  • Typical 1 dB bandwidth of 1.2 MHz
  • Low loss
  • High attenuation
  • Single-ended operation
  • Ceramic Surface Mount Package (SMP)
  • Small size
  • Dimensions: 13.30 x 6.50 x 1.75 mm
  • Hermetically sealed
  • RoHS compliant, lead-free
  • Part Number:
    854565
    Filtering Technology:
    SAW
    No Content Available

    Technical Inquiry Request for 854565 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For 854565 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices