Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
854550-1
Filtering Technology:
SAW
Center Frequency:
69.99 MHz
Bandwidth:
1.26 MHz
Insertion Loss TYP:
22 dB
Package:
THRU-HOLE
Length:
73.3 mm
Width:
19.9 mm
Height:
5.6 mm
No Content Available

Technical Inquiry Request for 854550-1 RF Filter - Band Pass

Fields marked with * are required.
Product Specifications For 854550-1 RF Filter - Band Pass
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices