| Part Number |
Description |
| TGA2576-2-FL, EVAL |
Evaluation board for TGA2576-2-FL, Amplifier, 2.5- 6 GHz, 40 W, 29 dB, Flange Package, GaN |
| TGA2595, EVAL |
Evaluation board for TGA2595, Amplifier, Power, 27.5- 31 GHz, 9W, 23 dB, GaN |
| TGA2567-SM, EVAL |
Evaluation board for TGA2567-SM, Amplifier, LNA Gain Block, 2- 20 GHz, 19 dBm, 17 dB, 2 dB NF, QFN |
| TGA2597-SM, EVAL |
Evaluation board for TGA2597-SM, Amplifier, Power, 2- 6 GHz, 32 dBm, 24 dB, 25 V, GaN |
| TGA2578-CP, EVAL |
Evaluation board for TGA2578-CP, Amplifier, Power, 2- 6 GHz, 30 W, 26 dB, 28 V, GaN |
| TGA2237-SM, EVAL |
Evaluation board for TGA2237-SM, Amplifier, Power, .03- 2.5 GHz, 10 W, 19 dB, 32 V, GaN |
| TGL2208-SM, EVAL |
Eval board for TGL2208-SM, Limiter, 2-20 GHz, Dual Stage, VPIN, DC Blocks on In/Out |
| TGA2594-HM, EVAL |
Evaluation board for TGA2594-HM, Amplifier, Power, 27- 31 GHz, 36.5 dBm, 25 dB, Packaged, GaN |
| TGA2239, EVAL BOARD |
Evaluation board for TGA2239-CP, Amplifier, Power, 13 to 15.5 GHz, 45 dBm Psat, 22V, GaN |
| TGS2355-SM, EVAL |
Evaluation board for TGS2355-SM, RF Switch, SPDT, 0.5 to 6 GHz, 0.7 to 1.1 dB IL, 40 dB Isolation |
| TGA2595-CP, EVAL |
Evaluation board for TGA2595-CP, Amplifier, Power, 27.5 to 31 GHz, 8 W, 21 dB, 20 V, GaN |
| TGP2105-SM, EVAL |
Evaluation board for TGP2105-SM, Phase Shifter, 6-Bit Digital, 6- 18 GHz, (+Vc), Packaged |
| TGS2354-SM, EVAL |
Evaluation board for TGS2354-SM, RF Switch, SPDT, 0.5 to 6 GHz, 0.7 to 1.1 dB IL, 25 dB Isolation |
| TGA2611-SM, EVAL |
Evaluation board for TGA2611-SM, Amplifier, Low Noise, 2- 6 GHz, 18 dBm, 22 dB, 1.0 dB NF, QFN, GaN |
| TGF3015-SM, EVAL |
Evaluation board for TGF3015-SM, RF Power Transistor, 0.03- 3 GHz, 10 W, 17.1 dB, 32 V, GaN, Plastic |
| TGA2598-SM, EVAL |
Evaluation board for TGA2598-SM, Amplifier, Power, 6 - 12 GHz, 33 dBm, 25 dB, 25 V, GaN |
| TGA2239-CP, EVAL |
Evaluation board for TGA2239-CP, Amplifier, Power, 13 to 15.5 GHz, 45 dBm Psat, 22V, GaN |
| TGA2590-CP, EVAL |
Evaluation board for TGA2590-CP, Amplifier, Power, 6- 12 GHz, 30 W, 35 dB, Packaged, GaN |