Part number UJ3N120070K3S Product Type SiC JFET from Manufacturer UnitedSiC (now Qorvo)

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
Overview
Qorvo's UJ3N120070K3S is a 1200 V, 70 mohm high-performance Gen 3 SiC normally-on JFET transistor. This device exhibits ultra-low on resistance (RDS(ON)) and gate charge (QG) allowing for low conduction and switching loss. The device normally-on characteristics with low RDS(ON) at VGS = 0 V is also ideal for current protection circuits without the need for active control, as well as for FET operation.

Key Features

  • On-resistance (RDS(on)): 70 mohm (typ)
  • Voltage controlled
  • Maximum operating temperature: 175 °C
  • Extremely fast switching not dependent on temperature
  • Low gate charge
  • Low intrinsic capacitance
Typical Applications
  • Over current protection circuits
  • DC-AC inverters
  • Switched-mode power supplies
  • Power factor correction modules
  • Motor drives
  • Induction heating
Part Number:
UJ3N120070K3S
Voltage:
1200 V
Rds(on) (mΩ):
70
Current:
33.5 A
Type:
JFET
Configuration:
Single
Generation:
Gen 3
Tj Max:
175 °C
Qualification:
AEC-Q101
Package:
TO-247-3L
No Content Available

Technical Inquiry Request for UJ3N120070K3S SiC JFET

Fields marked with * are required.
Product Specifications For UJ3N120070K3S SiC JFET
Design Information
Contact Information


Availability
In Stock
50
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 9
$15.10
10 - 99
$14.43
100 - 499
$12.18
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices