Part number UJ3D1205TS Product Type SiC Diode from Manufacturer UnitedSiC (now Qorvo)

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
Overview
Qorvo's UJ3D1205TS is a 5 A, 1200 V SiC Merged PiN Schottky (MPS) diode in a TO-220-2L package. With zero reverse recovery charge and 175 °C maximum junction temperature, this diode is ideally suited for high frequency and high efficiency power systems with minimum cooling requirements.

Key Features

  • Maximum operating temperature: 175 °C
  • Easy paralleling
  • Extremely fast switching not dependent on temperature
  • No reverse or forward recovery
  • Enhanced surge current capability, MPS structure
  • Excellent thermal performance, Ag sintered
Typical Applications
  • Power converters
  • Industrial motor drives
  • Switched-mode power supplies
  • Power factor correction modules
Part Number:
UJ3D1205TS
Voltage:
1200 V
Current:
5 A
Qc Typ (nC):
27
Vf Typ:
1.4 V
Configuration:
Single
Generation:
Gen 3
Tj Max:
175 °C
Qualification:
AEC-Q101
Package:
TO-220-2L
No Content Available

Technical Inquiry Request for UJ3D1205TS SiC Diode

Fields marked with * are required.
Product Specifications For UJ3D1205TS SiC Diode
Design Information
Contact Information


Availability
In Stock
50
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 9
$3.73
10 - 99
$3.34
100 - 499
$2.73
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices