Part number UF3C065030K3S Product Type SiC FET from Manufacturer UnitedSiC (now Qorvo)

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
Overview
Qorvo's UF3C065030K3S 650 V, 27 mohm RDS(on) cascode SiC FET products co-package its high-performance Gen 3 SiC JFETs with a FET optimized MOSFET to produce the only standard gate drive SiC device in the market today. This series exhibits ultra-low gate charge, but also the best reverse recovery characteristics of any device of similar ratings. These devices are available in a TO-247-3L package and are excellent for switching inductive loads when used with recommended RC-snubbers, and any application requiring standard gate drive.

Key Features

  • On-resistance (RDS(on)): 27 mohm (typ)
  • Maximum operating temperature: 175 °C
  • Excellent reverse recovery
  • Low gate charge
  • Low intrinsic capacitance
  • ESD protected, HBM class 2
Typical Applications
  • EV charging
  • PV inverters
  • Switched-mode power supplies
  • Power factor correction modules
  • Motor drives
  • Induction heating
Part Number:
UF3C065030K3S
Voltage:
650 V
Rds(on):
27 mΩ
Current:
85 A
Type:
FET-Fast
Configuration:
Cascode
Generation:
Gen 3
Tj Max:
175 °C
Qualification:
AEC-Q101
Package:
TO-247-3L
No Content Available

Technical Inquiry Request for UF3C065030K3S SiC FET

Fields marked with * are required.
Product Specifications For UF3C065030K3S SiC FET
Design Information
Contact Information


Availability
In Stock
50
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 9
$19.12
10 - 99
$17.58
100 - 499
$14.83
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices